IDN 306 (S-0-0306) Real-Time Status Bit 2
The value of the IDN assigned to RTS bit 2.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | MT:SC | ADS Index Group (hex.): | 0x0132 |