IDN 186 (S-0-0186) Maximum Length of MDT Configurable Data
Defines the maximum length, in bytes, of the MDT's cyclic data field. The master may use this IDN to determine how many IDNs may be placed within an application telegram (refer to IDN 15 ).
Data Length:  | 2 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Unsigned decimal  | Write Access:  | Read-only  | 
Minimum:  | 
  | Run-Up Check:  | 
  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | 12  | Serial Equiv:  | 
  | 
Units:  | Bytes  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x00BA  |