IDN 185 (S-0-0185) Maximum Length of AT Configurable Data
Defines the maximum length, in bytes, of the AT's cyclic data field. The master may use this IDN to determine how many IDNs may be placed within the application telegram (refer to IDN 15 ).
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 24 | Serial Equiv: |
|
Units: | Bytes | Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x00B9 |