IDN 162 (S-0-0162) Acceleration Data Scaling Exponent
This parameter defines the scaling exponent for all acceleration data in the drive, when rotational parameter scaling in IDN 160 is selected (Refer to IDN 160 , 161).
Data Length:  | 2 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Signed decimal  | Write Access:  | CP2, CP3  | 
Minimum:  | -3  | Run-Up Check:  | 
  | 
Maximum:  | 0  | Cyclic Transfer:  | 
  | 
Default:  | -3  | Serial Equiv:  | 
  | 
Units:  | 
  | Version:  | |
IDN Type:  | PS  | ADS Index Group (hex.):  | 0x00A2  |