IDN 161 (S-0-0161) Acceleration Data Scaling Factor
This parameter defines the scaling factor for all acceleration data in the drive, when rotational parameter scaling in IDN 160 is selected (Refer to IDN 160 , 162).

Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | 1 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x00A1 |