IDN 143 (S-0-0143) SYSTEM Interface Version
Contains the version number of the SERCOS specification. The drive conforms this version of the specification.
Data Length: | 1 byte elements, variable length array | Non-Volatile: | Yes |
Data Type: | Text | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | „V01.02“ | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x008F |