IDN 141 (S-0-0141) Motor Type
The master may use this IDN to read or write the motor type text describing. The master can select the motor that is used from the motor database of the drive.
Data Length: | 1 byte elements, variable length array | Non-Volatile: | Yes |
Data Type: | Text | Write Access: | CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | „NN“ | Serial Equiv: | MNAME |
Units: |
| Version: | |
IDN Type: | GE | ADS Index Group (hex.): | 0x008D |