IDN 116 (S-0-0116) Resolution of Rotational Feedback 1
(Motor Feedback)
The motor's rotary feedback resolution (refer to IDN 79 ).
Data Length: | 4 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | Read-only |
Minimum: | 65536 | Run-Up Check: |
|
Maximum: | 1048576 | Cyclic Transfer: |
|
Default: | 1048576 | Serial Equiv: | 2^PRBASE |
Units: | Counts | Version: | |
IDN Type: | FB | ADS Index Group (hex.): | 0x0074 |