IDN 108 (S-0-0108) Feed rate Override
The feed rate override is activated only with drive controlled procedure commands. In such a case, the velocity command is calculated by the drive internally. This IDN 108 has multiplying effects on the velocity command value.
Data Length:  | 2 bytes  | Non-Volatile:  | No  | 
Data Type:  | Unsigned decimal  | Write Access:  | CP2, CP3, CP4  | 
Minimum:  | 0  | Run-Up Check:  | 
  | 
Maximum:  | 10000  | Cyclic Transfer:  | 
  | 
Default:  | 10000  | Serial Equiv:  | 
  | 
Units:  | 0.01%  | Version:  | |
IDN Type:  | CT  | ADS Index Group (hex.):  | 0x006C  |