IDN 96 (S-0-0096) Slave Arrangement
The SERCOS address of the drive is contained in both the upper and lower bytes of this IDN. The drive’s address may range from 0 to 63 and may be selected through the front panel of the drive.
A drive with an address of zero is a repeater on the SERCOS ring and does not participate in the communication phase run-up. A new drive has a default address of zero.
Data Length:  | 2 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Hexadecimal  | Write Access:  | Read-only  | 
Minimum:  | 
  | Run-Up Check:  | 
  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | 
  | Serial Equiv:  | (ADDR << 8) | ADDR  | 
Units:  | 
  | Version:  | |
IDN Type:  | SC:MT  | ADS Index Group (hex.):  | 0x0060  |