IDN 95 (S-0-0095) Diagnostic Message
The master may read a text message that describes the status of the drive.
Data Length: | 1 byte elements, variable length array | Non-Volatile: | No |
Data Type: | Text | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: | SSTAT |
Units: |
| Version: | |
IDN Type: | FS:MT | ADS Index Group (hex.): | 0x005F |