IDN 80 (S-0-0080) Torque Command Value
The master issues torque commands to the drive as cyclic data through IDN 80. Torque commands written via the service channel do not take effect.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Signed decimal | Write Access: | CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: | MDT |
Default: |
| Serial Equiv: | ICMD ( (1000 / MICONT) |
Units: | Version: | ||
IDN Type: | CT | ADS Index Group (hex.): | 0x0050 |