IDN 78 (S-0-0078) Linear Position Data Scaling Exponent
This parameter defines the scaling exponent for all position data in the drive when linear scaling in IDN 76 is selected. Refer to IDN 77 .
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Signed decimal | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: | -7 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x004E |