IDN 54 (S-0-0054) Reference Distance 2
The distance from the machine zero point to the home position for the secondary feedback. If homing is done the position feedback value 2 ( IDN 53 ) contains the value of this IDN (refer to 148).
Data Length:  | 4 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Signed decimal  | Write Access:  | CP2, CP3, CP4  | 
Minimum:  | – 231 + 1  | Run-Up Check:  | 
  | 
Maximum:  | 231 – 1  | Cyclic Transfer:  | 
  | 
Default:  | 0  | Serial Equiv:  | ROFFS0  | 
Units:  | IDN 76 , 79  | Version:  | |
IDN Type:  | PS  | ADS Index Group (hex.):  | 0x0036  |