IDN 47 (S-0-0047) Position Command Value
The master issues position commands to the drive as cyclic data through IDN 47. Position commands written via the service channel do not take effect. The „Position Command Value“ has a fixed scaling type ( IDN 76 ) and a fixed resolution ( IDN 79 ).
Data Length: | 4 bytes | Non-Volatile: | No |
Data Type: | Signed decimal | Write Access: | CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: | MDT |
Default: |
| Serial Equiv: |
|
Units: | IDN 76 , 77, 78, 79 | Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x002F |