IDN 43 (S-0-0043) Velocity Polarity Parameter

The velocity polarity parameter is used to switch the polarities of velocity data. Polarities are not switched internally but externally; this means on the in- and output of a closed loop system. The motor shaft turns clockwise when there is a positive velocity command and no inversion.

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Binary

Write Access:

CP2

Minimum:

0

Run-Up Check:

 

Maximum:

0005H

Cyclic Transfer:

 

Default:

0

Serial Equiv:

SERCSET (bits 12-15)

Units:

 

Version:

5.04 

IDN Type:

VE

ADS Index Group (hex.):

0x002B

Definition:

Bit

 

Description

0

Velocity command value

0 = non-inverted

1 = inverted

1

Reserved: Additive velocity command value

0 = non-inverted

1 = Reserved (inverted)

2

Velocity feedback value

0 = non-inverted

15-7