IDN 28 (S-0-0028) MST Error Counter
A count of all invalid MSTs in CP3 and CP4. In the case where more than two consecutive MST’s are invalid, only two are counted, and the drive returns to CP0.
The MST error counter counts to a maximum of 65535 and does not roll over to 0. If a value of 65535 is in the counter, there may have been a noisy transmission over a long period of time.
The MST error counter is cleared on the transition from CP2 to CP3.
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Unsigned decimal | Write Access: | CP2, CP3, CP4 |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x001C |