IDN 19 (S-0-0019) IDN List of Operation Data for CP3.
An IDN list of all data that must be written by the master during CP3. The drive's CP3 to CP4 transition procedure ( IDN 128 ) will fail if this data is not supplied by the master.
Data Length: | 2 byte elements, variable length array | Non-Volatile: | Yes |
Data Type: | IDN | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x0013 |