IDN 17 (S-0-0017) IDN List of All Operation Data
An IDN list of all data IDNs that are supported by the drive.
Data Length: | 2 byte elements, variable length array | Non-Volatile: | Yes |
Data Type: | IDN | Write Access: | Read-only |
Minimum: |
| Run-Up Check: |
|
Maximum: |
| Cyclic Transfer: |
|
Default: |
| Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x0011 |