IDN 10 (S-0-0010) Length of MDT
The length of the MDT's data field, expressed in bytes. This length does not include the MDT delimiters, address field, or cyclic redundancy check (CRC). The MDT length must be downloaded from the master during CP2 and becomes active during CP3.
The MDT length must be an even number, and it must be greater than or equal to 4, but not exceeding 65534.
Data Length:  | 2 bytes  | Non-Volatile:  | No  | 
Data Type:  | Unsigned decimal  | Write Access:  | CP2  | 
Minimum:  | 
  | Run-Up Check:  | CP2  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | None  | Serial Equiv:  | 
  | 
Units:  | Bytes  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x000A  |