IDN 9 (S-0-0009) Position of Data Record in MDT
The offset of the drive's data record within the MDT. The offset is measured in bytes from the MDT's address field. The data record position within the MDT must be downloaded from the master during CP2 and becomes active during CP3.
The value must be greater than zero and must be an odd number not exceeding 65531.
Data Length:  | 2 bytes  | Non-Volatile:  | No  | 
Data Type:  | Unsigned decimal  | Write Access:  | CP2  | 
Minimum:  | 
  | Run-Up Check:  | CP2  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | None  | Serial Equiv:  | 
  | 
Units:  | Bytes  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x0009  |