Touch Probe

The ASI8100 has 2 digital inputs that can be used for theTouch Probe function. UsingTouch Probe, you can save the current position of the ASI8100 at a specified time.

Operating principle

The “Touch Probe” function detects the position of the drive based on defined input signals. The digital inputs on the ASI8100 can be used for this purpose.

In the tab Process data the necessary inputs and outputs can be added. The abbreviation TP1 stands for Touch Probe 1, and is linked to input 1. The abbreviation TP2 stands for Touch Probe 2, and is linked to input 2.

Each Touch Probe input can only detect edges of one direction at any time (rising or falling). It is not possible to respond to both edges at the same time. There is no dependency between the inputs: A rising edge can be detected at TP1, while a falling edge is detected at TP2.

Touch Probe 1:

Use the “Tc2_MC2” PLC library

The TwinCAT library “Tc2_MC2” contains the “MC_TouchProbe” function block, which simplifies the mapping and handling of the “Touch Probe” function.

Touch Probe 2:

MC_TouchProbe | from the “Tc2_MC2” PLC library

The TwinCAT Motion Control PLC library Tc2_MC2 contains function blocks for programming machine applications. It is based on the PLCopen specification for Motion Control function blocks V2.0.

For more information on mapping and parameterization of the “Touch Probe” function, see “Touch Probe” function.