Power supply
Notice | |
Fuse protection of the load voltage The electrical fuse protection of the load voltage must be selected in such a way that the maximum current flowing is limited to 3 times the nominal current (max. 1 second)! |
Notice | |
Malfunction due to equalizing currents on the protective conductor In the event of a fault, the resulting equalizing currents can lead to higher currents on the return conductors of the circuits and can damage them and/or the product.
|
The integrated stepper motor drive ASI8100 requires two supply voltages for operation:
- Control voltage US = 24 V DC
- Peripheral voltage UP = 48 V DC (load voltage)
The voltages must be fed in at slot X5.

To easily set up the power supply, use the following accessories:
EP9208-1035
EtherCAT Box, 8-channel power distribution, passive, M12, L-coded
- Providing the power supply for the ASI8100
- 8-channel, M12, L-coded, 7/8"
- Max. output current: 16 A
For more information, see Power supply