Environmental conditions
Environmental requirements | |
---|---|
Climate category | 3K3 according to EN 60721 |
Ambient temperature during operation | -10 °C to +40 °C, with power derating to +50 °C |
Ambient temperature during transport | Maximum fluctuation 20 K/hour: |
Ambient temperature during storage | Maximum fluctuation 20 K/hour: |
Permissible humidity in operation | 20 % to 90 % relative humidity, no condensation |
Permissible humidity during transport and storage | 90 % relative humidity, no condensation |