Cables

Notice

Faults and malfunctions

If the maximum cable length is exceeded, faults and malfunctions may occur.

  • Use a maximum of 10 m cable length.

Beckhoff supplies pre-assembled connection cables. Mating connectors are not included in the scope of supply. For the selection of the necessary cables, refer to the Beckhoff documentation for the connecting cables [+]. In the documentation you will find a complete overview of the available cables and information on the technical data.

Beckhoff offers pre-assembled cables for faster and flawless installation of the stepper motor drives. These cables are tested with regard to the material used, shielding and connection type. Perfect functioning and compliance with legal regulations, such as EMC and UL, are guaranteed. The use of other cables can cause unexpected faults and result in exclusion of warranty.

Cables 1:

Hint for trouble-free application and assembly:

    • Wiring in accordance with applicable regulations and standards
    • Pre-assembled and shielded Beckhoff cables
    Cables 2:

    Connection cables for ASI8100

    You need three different types of cable to connect the ASI8100:

    Cables 3:

    Define cable length via order specifications

    The last four digits of the order code correspond to the cable length in decimeters: A ZK4xxx-xxxx-0020 cable is 2.00 m long.