Technical data of the encoder
Stepper motors are designed for positioning tasks. Beckhoff stepper motors have a step angle of 1.8° (which is 200 steps/rotation). Stepper motor terminals enable each individual step to be approached. This enables positioning without feedback / encoder. The micro-stepping mode of the stepper motor terminal can be used to improve the physical resolution further. This causes the physical resolution to be multiplied by the micro-step factor. The stepping pattern can be adjusted from full steps, through half steps down to 64 micro-steps.
It is possible that, when overloaded, a stepper motor cannot keep up with the desired number of steps. This is referred to as the stepper motor "losing steps". It is therefore possible, optionally, to add an incremental encoder. This requires a second shaft end at the stepper motor.
For stepper motors with incremental encoder, the stepper motor output stage KL2541 / EL7041 / EL7037 or EP7041-3002 must be used.
Mechanical properties for 200 and 1024 steps per revolution | |
---|---|
Speed | Max. 6,000 rpm |
Moment of inertia of the rotor | Approx. 0.1 x 10-6 kgm2 |
Starting torque | < 0.01 Nm |
Weight | Approx. 0.06 kg |
Protection class according to EN 60 529 | IP 50 (for flange) |
Working temperature range | -20 °C…+75 °C |
Operating temperature range | -20 °C…+80 °C |
Shaft | Shaft: Brass |
Shock resistance | In accordance with DIN-IEC 68-2-27: 1000 m/s², (6 ms) |
Vibration resistance | In accordance with DIN-IEC 06/02/1968: 100 m/s², (10 to 2000 Hz) |
Electrical properties for 200 and 1024 steps per revolution | |
---|---|
Output circuit | push-pull |
Supply voltage | 11 … .30 VDC |
Current consumption (no load) | Standard: 45 mA |
Permitted load/channel | ± 30 mA |
Pulse frequency | Max. 200 kHz |
Signal level high | Min. UB-3 V |
Signal level low | Max. 2,5 V |
Rise time tr | Max. 1 µs |
Fall time tf | Max. 1 µs |
Short-circuit protected outputs | Yes |
CE conform | according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4 |