Supply networks
The distributed servo drive system AMP8000 is suitable for operation on grounded single-phase or three-phase networks. The respective network configurations differ by the type of ground connection. For a better understanding, the table below contains examples with the associated meaning:
Network configuration | French term | Meaning |
|---|---|---|
TN | Terre Neutre | Neutral grounding of a point |
TN-C | Terre Neutre Combiné | Combined neutral grounding: Neutral conductor and protective conductor combined to form PEN conductor |
TN-S | Terre Neutre Combiné Séparé | Separate neutral grounding: Separate neutral conductor and protective conductor |
TT | Terre Terre | Direct grounding of a point |
IT | Isolé Terre | Isolation of all active parts from grounding |
Connection to TN systems (including the TN-C and TN-S variants) and TT systems is possible without any additional measures.
For all other networks, operation is only possible on isolating transformers. An isolating transformer is a mains transformer that transfers the mains voltage to the secondary winding via an electrical isolation. A star point grounded network is made available with the help of this protective isolation.
The AMP8620 power supply modules are equipped with a wide-range voltage input and can be connected to the following voltage systems:
AMP8620-2005-0x00
- 3 x 400-20% VAC to 3 x 480+8% VAC
AMP8620-2005-0x10
- 3 x 230-20% VAC to 3 x 480+8% VAC
- 1 x 220-20% VAC to 1 x 240+20% VAC
- 1 x 120-8% VAC to 1 x 120+45% VAC
![]() | Installation with protective conductor connection When installing electrical systems and components, the protective conductors must be connected first. They must be disconnected last during removal. Depending on the magnitude of the leakage currents, observe the following regulations for the implementation of the protective conductor connection:
|
Value | Explanation |
|---|---|
KU | Variable for the classification of safety-related types of failure for protection against dangerous shock current and excessive heating |
KU = 4.5 | Achieved in relation to interruption: |
KU = 6 | Achieved in relation to interruption: |
