Isolating transformers

Special network configurations require an upstream isolating transformer. Like the AMP8620 power supply modules, this supplies a short-term peak current of 100%. Full input power is not required for many applications. If this is the case, isolating transformers with a lower power rating can also be used.

Isolating transformers 1:

Checking the isolating transformer power rating with the TwinCAT 3 Motion Designer

Check the isolating transformer power rating with the design software TwinCAT 3 Motion Designer.

This can be found on the Beckhoff homepage:

Isolating transformers 2:

TE5910 | TwinCAT 3 Motion Designer

The power supply modules are assigned to the isolating transformers in the following tables.

Single-phase supply

Module

Nominal input current [A]

Isolating transformer

Nominal output current [A]

AMP8620

10

AX2090-TT80-0003;
230 V, 16 kVA

10


Three-phase supply

Module

Nominal input current [A]

Isolating transformer

Nominal output current [A]

AMP8620

23

AX2090-TT80-0016;
400 V, 16 kVA

23.1