Energy management
If the supply network is impaired due to high voltage fluctuations, you must consider the specifications of the distributed servo drive system and the speed range of the distributed servo drive. Observe the limit value of the wide range voltage input on the AMP8000.
Check whether the lowering of the speed due to lacking voltage is permissible.
If the supply network does not correspond to the specification for the operation of the distributed servo drive system, then isolating transformers, mains chokes, mains filters or other measures must be added.
This system operates in a drive system with a common DC link and a commonly used internal or external braking resistor. In the case of already existing drive systems, you can determine the utilization rate of the braking resistor with the aid of the diagnostic system and transfer the values. The Beckhoff software
TE5910 | TwinCAT 3 Motion Designer is available for energy management purposes.
![]() | Download TE5910 setup You can find the current setup file on the product website |