AMP804x, AMP854x distributed servo drive
Performance data | AMP80xx and AMP85xx | ||||||||
---|---|---|---|---|---|---|---|---|---|
41-D | 41-E | 41-H | 42-E | 42-F | 42-J | 43-E | 43-H | 43-K | |
Standstill torque M0 [Nm] | 2.40 | 2.40 | 2.35 | 4.10 | 4.05 | 3.84 | 5.40 | 5.30 | 4.70 |
Standstill current I0 [A] | 1.67 | 2.93 | 5.11 | 2.16 | 4.05 | 6.40 | 2.77 | 5.05 | 7.83 |
Maximum mechanical speed Nmax [min-1] | 9000 | ||||||||
DC link voltage [VDC] | 0…848 | ||||||||
Peak current Imax [A] | 8.30 | 13.60 | 18 | 11.80 | 18 | 18 | 16.60 | 18 | 18 |
Peak torque Mmax [Nm] | 9.67 | 9.14 | 7.76 | 18.90 | 16.20 | 11.10 | 29.30 | 19.20 | 11.80 |
Torque constant KT [Nm/A] | 1.44 | 0.82 | 0.46 | 1.90 | 1 | 0.60 | 1.95 | 1.05 | 0.60 |
Voltage constant KE [mVmin] | 101 | 56 | 33 | 128 | 68 | 41 | 131 | 73 | 42 |
Winding resistance Ph-Ph R20 [Ω] | 22.50 | 6.10 | 2.21 | 14.20 | 3.70 | 1.40 | 8.20 | 2.40 | 0.83 |
Winding inductance Ph-Ph, measured at 1 kHz L [mH] | 83.10 | 25 | 8.50 | 64.90 | 17.40 | 6.30 | 42 | 11.70 | 3.90 |
Power supply UN = 230 V | |||||||||
Nominal speed Nn [min-1] | 1500 | 3000 | 6000 | 1200 | 2800 | 5000 | 1200 | 2700 | 5000 |
Nominal torque Mn [Nm] | 2.39 | 2.3 | 2 | 3.94 | 3.63 | 2.3 | 5.3 | 4.6 | 2.8 |
Nominal output Pn [kW] | 0.375 | 0.723 | 1.26 | 0.495 | 1.06 | 1.2 | 0.666 | 1.3 | 1.47 |
Power supply UN = 400 V | |||||||||
Nominal speed Nn [min-1] | 3000 | 6000 | 8000 | 2500 | 5000 | 7000 | 2500 | 5000 | 7000 |
Nominal torque Mn [Nm] | 2.37 | 2.20 | 1.80 | 3.70 | 3.15 | 1 | 5.15 | 3.40 | 0.50 |
Nominal output Pn [kW] | 0.74 | 1.38 | 1.51 | 0.97 | 1.65 | 0.73 | 1.35 | 1.78 | 0.37 |
Nominal current In [A] | 1.65 | 2.70 | 3.91 | 1.95 | 3.15 | 1.67 | 2.64 | 3.24 | 0.83 |
Power supply UN = 480 V | |||||||||
Nominal speed Nn [min-1] | 3400 | 6800 | 8000 | 2800 | 5700 | 7000 | 2800 | 5700 | 7000 |
Nominal torque Mn [Nm] | 2.34 | 2.10 | 1.80 | 3.63 | 2.90 | 1 | 5 | 3.05 | 0.50 |
Nominal output Pn [kW] | 0.83 | 1.50 | 1.51 | 1.06 | 1.73 | 0.73 | 1.47 | 1.82 | 0.37 |
Connection technology | ECP-B23 round connector, rotatable, angled | ||||||||
System bus | EtherCAT | ||||||||
Drive profile | CiA402 conforms to IEC 61800-7-201; CoE | ||||||||
Reference flange aluminum 230 mm x 130 mm x 10 mm |
Mechanical data | AMP80xx | AMP85xx | ||||
---|---|---|---|---|---|---|
41 | 42 | 43 | 41 | 42 | 43 | |
Rotor moment of inertia without brake J [kgcm²] | 1.09 | 1.98 | 2.87 | 4.62 | 5.51 | 6.41 |
Rotor moment of inertia with brake J [kgcm²] | 1.73 | 2.63 | 3.52 | 5.27 | 6.17 | 7.06 |
Static friction torque MR [Nm] | 0.02 | 0.027 | 0.035 | 0.02 | 0.02 | 0.03 |
Weight without brake [kg] | 4.10 | 5.10 | 6.20 | 5.1 | 6.2 | 7.3 |
Weight with brake [kg] | 4.90 | 6 | 7.10 | 5.8 | 7.0 | 8.2 |
Flange according to IEC DIN 42955 | ||||||
Fit | j6 | |||||
Tolerance class | N | |||||
Protection rating | ||||||
Standard housing version | IP65 | |||||
Standard shaft feedthrough version | IP54 / IP20 in mounting position V3 | |||||
Shaft feedthrough with radial shaft-sealing ring | IP65 | |||||
Protection rating conforms to UL | NEMA 12 | |||||
Paint finishes | ||||||
Properties | Acrylic powder-coated | |||||
Color | Anthracite gray; RAL 7016 | |||||
Material | Aluminum | |||||
Ball bearing service life | ≥ 30,000 operating hours | |||||
Cooling | Convection | |||||
Thermal class | Th-CI F; according to EN 60034-1 | |||||
Temperature sensor | Integrated temperature sensor in stator winding |
Optional holding brake [+] | AMP80xx | AMP85xx | ||||
---|---|---|---|---|---|---|
41 | 42 | 43 | 41 | 42 | 43 | |
Holding torque at 120 °C MBR [Nm] | 9 | |||||
Release delay time tBRH [ms] | 40 | |||||
Application delay time tBRL [ms] | 20 | |||||
Control voltage | ||||||
Without holding brake | ||||||
Control voltage input [VDC] | 18 to 31 | |||||
Current consumption of the control voltage [ADC] | 0.19 | |||||
With holding brake | ||||||
Control voltage input [VDC] | 21.6 to 25.4 | |||||
Current consumption of the control voltage [ADC] | 0.73 |