Dimensional drawing AMP804x, AMP854x
- All figures in millimeters
Motor type | Y | Z with holding brake |
---|---|---|
AMP8041 | 225.5 mm | 273.0 mm |
AMP8042 | 255.5 mm | 303.0 mm |
AMP8043 | 285.5 mm | 333.0 mm |
AMP8541 | 273.0 mm | 303.0 mm |
AMP8542 | 303.0 mm | 333.0 mm |
AMP8543 | 333.0 mm | 363.0 mm |