Definitions

Definitions 1:

Characteristic torque and speed curves

Detailed information on characteristic curves can be found in the TC3 Motion Designer under:

TE5910 | TC3 Motion Designer

All data, with the exception of the voltage constant and the resistance ph-ph, are based on 40 °C ambient temperature and 100 K overtemperature of the winding. The data can have a tolerance of +/-10 %.
If a gear unit is attached the power may be reduced by up to 20 %.

The A-side motor flange of the distributed servo drive is used for heat dissipation. If a gear unit is attached, the heat dissipation is interrupted and reduces the power of the motor.

By default, the motor heat via the A-flange is dissipated into the machine bed. Due to heating of the gear unit, this is not possible for thermal reasons. This configuration leads to a reduction of the nominal output.