Technical terms

This chapter provides information on various technical terms and their meaning.

Standstill torque M0 [Nm]

Torque, also referred to as starting torque, that the motor can generate at standstill. It can be maintained indefinitely at a speed of n < 100 rpm and nominal ambient conditions.

Nominal torque Mn [Nm]

The torque that the motor delivers when it is operated at nominal speed and nominal current. Can be output in S1 continuous operation for an unlimited period of time.

Voltage constant KErms [mVmin]

Indication of the induced motor EMF at 20 °C, based on 1000 rpm. This is specified as the sine effective RMS value between two terminals.

Rotor moment of inertia J [kgcm²]

Measurement of the acceleration capacity of the motor. For example, at J0 the acceleration time tb from 0 to 3000 rpm can be calculated based on the following formula:

Technical terms 1:

with M0 in Nm and J in kgcm2

Thermal time constant tTH [min]

Specification of the heating time of the cold motor under load with I0 until an overtemperature of 0.63 x 100 Kelvin is reached. This temperature rise happens in a much shorter time when the motor is loaded with the peak current.

Release delay time / application delay time for the
holding brake tBRH [ms]/tBRL [ms]

Specification of the response times of the holding brake [+] when operated at the nominal voltage.