AMP8805 distribution modules
Performance data | AMP8805-1000-0000 |
|---|---|
Function | Distribution module |
Number of inputs | 1 x Power IN |
Number of outputs | 5 x Power OUT 1 x EtherCAT P OUT |
Supply | |
Input voltage [VDC] | 430…848 |
Input current [ADC] | max. 20 |
DC link | |
Voltage [VDC] | 430…848 |
Capacitance [µF] | 940 |
Output current [ADC] | ∑ max. 20 |
Integrated power supply | |
Output voltage [VDC] | 24 (-12% / +15%) |
Output current [ADC,24 V]1) | max. 12 |
EtherCAT P Us – output current [ADC,Us] | ∑ max. 3 |
EtherCAT P Up – output current [ADC,Up] | ∑ max. 3 |
Mechanical data | AMP8805-1000-0000 |
|---|---|
Weight [kg] | 4.50 |
Protection rating | IP65 |
Protection rating conforms to UL | NEMA 12 |