AMP8805 distribution module with extended voltage range
Performance data | AMP8805-1010-0000 |
---|---|
Function | Distribution module with extended voltage range |
Number of inputs | 1 x Power IN |
Number of outputs | 5 x Power OUT 1 x EtherCAT P OUT |
Supply | |
Input voltage [VDC] | 155…848 |
Input current [ADC] | max. 20 |
DC link | |
Voltage [VDC] | 155…848 |
Capacitance [µF] | 940 |
Output current [ADC] | Σ max. 20 with three-phase input voltage 3 x 230-20%…480+8% VAC from AMP8620 or AX8620+AX883x Σ max. 8 with single-phase input voltage 1 x 220-20%…240+20% VAC from AMP8620 or AX8620+AX883x Σ max. 4 with single-phase input voltage 1 x 120-8%…120+45% VAC from AMP8620 or AX8620+AX883x |
Integrated power supply | |
Output voltage [VDC] | 24 (-12% / +15%) |
Output current [ADC,24V]1) | max. 12 with DC link voltage (260 VDC…848 VDC) max. 8 with DC link voltage (155 VDC…260 VDC) |
EtherCAT P Us – output current [ADC,Us] | ∑ max. 3 |
EtherCAT P Up – output current [ADC,Up] | ∑ max. 3 |
Mechanical data | AMP8805-1010-0000 |
---|---|
Weight [kg] | 4.50 |
Protection rating | IP65 |
Protection rating conforms to UL | NEMA 12 |