Data for operation and environment
Notice | |
Shorter service life due to high temperatures Temperatures above 40°C and encapsulated installation can shorten the service life of the product.
|
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life for the products.
Environmental requirements | |
|---|---|
Ambient temperature during operation | 0 °C to +40 °C |
Ambient temperature during transport | -25 °C to +70 °C, maximum fluctuation 20 K per hour |
Ambient temperature during storage | -25 °C to +55 °C, maximum fluctuation 20 K per hour |
Power derating | No power derating up to 1000 m above sea level Power derating of 1% / 100 m from 1000 m up to a maximum of 2000 m above sea level |
Installation altitude | max. 2000 m |
Permissible humidity in operation | 95% relative humidity, no condensation |
Permissible humidity during transport and storage | 15% to 95% relative humidity, no condensation |
Corrosion protection | Not required: Special measures are to be taken in consultation with the vendor if the environmental conditions are extreme or if they differ from those described in this chapter. |
Degree of pollution | 2 for AX883x |
Specifications for intended use | |
|---|---|
Cooling | Convection |
Insulation material class | F according to IEC 60085 and UL1446 class F |
Protection rating | Housing: IP65 |
Vibration resistance | 5 g, 150 Hz according to EN 60068-2-6 |
Shock resistance | 25 g, 30 ms according to EN 60068-2-27 |
EMC requirements | conforms to EN 61800-3 |
Approvals | CE |