Wide voltage range
You have the option of operating the AMP8000 distributed servo drive system worldwide on different voltage systems thanks to the wide voltage range of the AMP8620 power supply modules.
All networks with a grounded center point are permitted; TT / TN.
Data are given below for the wide voltage range of the power supply modules for single-phase and three-phase supply networks:
AMP8620-2005-0x00
- 3 x 400-20% VAC to 3 x 480+8% VAC
AMP8620-2005-0x10
- 3 x 230-20% VAC to 3 x 480+8% VAC
- 1 x 120-8% VAC to 1 x 240+20% VAC
![]() | Supply networks Further information on all supply networks in the chapter: |
![]() | Country-specific examples The following table contains examples of different network systems in various countries: |
Country | Single-phase | Three-phase |
---|---|---|
Japan | 1 x 100 VAC | 3 x 200 VAC |
North America | 1 x 115 VAC | 3 x 480 VAC |
Europe | 1 x 230 VAC | 3 x 400 VAC |