AMP803x, AMP853x distributed servo drives
Performance data | AMP80xx and AMP85xx | ||||||||
|---|---|---|---|---|---|---|---|---|---|
31-C | 31-D | 31-F | 32-D | 32-E | 32-H | 33-E | 33-F | 33-J | |
Standstill torque M0 [Nm] | 1.38 | 1.38 | 1.36 | 2.37 | 2.37 | 2.35 | 3.15 | 3.15 | 3.10 |
Standstill current I0 [A] | 1 | 1.95 | 3.10 | 1.69 | 2.95 | 5.06 | 2.07 | 4 | 6.54 |
Maximum mechanical speed Nmax [min-1] | 10000 | ||||||||
DC link voltage [VDC] | 0…848 | ||||||||
Peak current Imax [A] | 5.50 | 10.7 | 17.6 | 9.60 | 17.2 | 18 | 12.90 | 18 | 18 |
Peak torque Mmax [Nm] | 6.10 | 6.07 | 6.07 | 11.7 | 11.7 | 8.27 | 17.20 | 14.36 | 9.37 |
Torque constant KT [Nm/A] | 1.37 | 0.71 | 0.44 | 1.40 | 0.80 | 0.46 | 1.52 | 0.79 | 0.47 |
Voltage constant KE [mVmin] | 99 | 50 | 30 | 100 | 56 | 32 | 106 | 57 | 34 |
Winding resistance Ph-Ph R20 [Ω] | 51 | 12.60 | 5 | 21 | 6.5 | 2.2 | 13.20 | 3.9 | 1.35 |
Winding inductance Ph-Ph, measured at 1 kHz L [mH] | 134 | 36 | 13.30 | 71.90 | 22.60 | 7.70 | 46.30 | 14 | 4.90 |
Power supply UN = 230 V | |||||||||
Rated speed Nn [min-1] | 1400 | 3300 | 6,000 | 1500 | 3200 | 6000 | 1500 | 3200 | 5900 |
Rated torque Mn [Nm] | 1.37 | 1.37 | 1.33 | 2.33 | 2.27 | 1.5 | 3.09 | 2.9 | 1.46 |
Rated power Pn [kW] | 0.201 | 0.47 | 0.836 | 0.366 | 0.761 | 0.942 | 0.485 | 0.972 | 0.902 |
Power supply UN = 400 V | |||||||||
Rated speed Nn [min-1] | 3000 | 6000 | 9000 | 3000 | 6000 | 9000 | 3000 | 6000 | 8000 |
Rated torque Mn [Nm] | 1.36 | 1.34 | 1.30 | 2.27 | 2.05 | 0.80 | 2.95 | 2.55 | 0.50 |
Rated power Pn [kW] | 0.43 | 0.84 | 1.23 | 0.71 | 1.29 | 0.75 | 0.93 | 1.60 | 0.42 |
Rated current In [A] | 0.99 | 1.90 | 3 | 1.62 | 2.57 | 1.72 | 1.95 | 3.25 | 1.05 |
Power supply UN = 480 V | |||||||||
Rated speed Nn [min-1] | 3400 | 6800 | 9000 | 3400 | 6800 | 9000 | 3400 | 6800 | 9000 |
Rated torque Mn [Nm] | 1.35 | 1.32 | 1.30 | 2.22 | 1.95 | 0.80 | 2.91 | 2.45 | 0.50 |
Rated power Pn [kW] | 0.48 | 0.94 | 1.23 | 0.79 | 1.39 | 0.75 | 1.04 | 1.74 | 0.42 |
Connection technology | ECP-B23 round connector, rotatable, angled | ||||||||
System bus | EtherCAT | ||||||||
Drive profile | CiA402 conforms to IEC 61800-7-201; CoE | ||||||||
Reference flange aluminum 230 mm x 130 mm x 10 mm | |||||||||
Mechanical data | AMP80xx | AMP85xx | ||||
|---|---|---|---|---|---|---|
31 | 32 | 33 | 31 | 32 | 33 | |
Rotor moment of inertia without brake J [kgcm²] | 0.47 | 0.85 | 1.23 | 1.67 | 2.05 | 2.44 |
Rotor moment of inertia with brake J [kgcm²] | 0.55 | 0.93 | 1.46 | 1.76 | 2.15 | 2.67 |
Static friction torque MR [Nm] | 0.01 | 0.02 | 0.02 | 0.01 | 0.02 | 0.02 |
Weight without brake [kg] | 3.40 | 4.0 | 4.60 | 4.0 | 4.6 | 5.2 |
Weight with brake [kg] | 3.80 | 4.40 | 5.20 | 4.2 | 4.9 | 5.8 |
Flange according to IEC DIN 42955 | ||||||
Fit | j6 | |||||
Tolerance class | N | |||||
Protection rating | ||||||
Standard housing configuration | IP65 | |||||
Standard shaft feedthrough configuration | IP54/IP20 in mounting position V3 | |||||
Shaft feedthrough with shaft-sealing ring | IP65 | |||||
Protection rating conforms to UL | NEMA 12 | |||||
Paint finishes | ||||||
Properties | Acrylic powder-coated | |||||
Color | anthracite gray; RAL 7016 | |||||
Material | Aluminum | |||||
Ball bearing service life | ≥ 30,000 operating hours | |||||
Cooling | Convection | |||||
Thermal class | Th-CI F; according to EN 60034-1 | |||||
Temperature sensor | Integrated temperature sensor in stator winding | |||||
Optional holding brake [+] | AMP80xx | AMP85xx | ||||
|---|---|---|---|---|---|---|
31 | 32 | 33 | 31 | 32 | 33 | |
Holding torque at 120°C MBR [Nm] | 2 | 3.5 | 2 | 3.5 | ||
Release delay time tBRH [ms] | 25 | 35 | 25 | 35 | ||
Application delay time tBRL [ms] | 8 | 15 | 8 | 15 | ||
Control voltage | ||||||
Without holding brake | ||||||
Control voltage input [VDC] | 18 to 31 | |||||
Current consumption of the control voltage [ADC] | 0.19 | |||||
With holding brake | ||||||
Control voltage input [VDC] | 21.6 to 25.4 | |||||
Current consumption of the control voltage [ADC] | 0.52 | 0.55 | 0.52 | 0.55 | ||