Dimensional drawing
- All figures in millimeters
Motor type | Y | Z with holding brake |
---|---|---|
AMP8031-xxxx-1001 | 225.0 mm | 264.5 mm |
AMP8032-xxxx-1001 | 250.5 mm | 290.0 mm |
AMP8033-xxxx-1001 | 276.0 mm | 325.0 mm |
AMP8531-xxxx-1001 | 264.5 mm | 290.0 mm |
AMP8532-xxxx-1001 | 290.0 mm | 325.0 mm |
AMP8533-xxxx-1001 | 325.0 mm | 360.0 mm |