EtherCAT cable

Ordering information

Description

ZK1090‑3131-0xxx

EtherCAT/Ethernet cable, PUR, drag chain suitable, M8, plug, straight, male, 4-pin, A‑coded – M8, plug, straight, male, 4-pin, A-coded

ZK1090‑3131-3xxx

EtherCAT/Ethernet cable, PVC, fixed installation, M8, plug, straight, male, 4-pin, A‑coded – M8, plug, straight, male, 4-pin, A-coded

ZK1090‑3131-6xxx

EtherCAT/Ethernet cable, PUR, torsion-resistant, M8, plug, straight, male, 4-pin, A‑coded – M8, plug, straight, male, 4-pin, A-coded

ZK1090‑3191-0xxx

EtherCAT/Ethernet cable, PUR, drag chain suitable, M8, plug, straight, male, 4-pin, A‑coded – RJ45, plug, straight, male, 8-pin

ZK1090‑3191-3xxx

EtherCAT/Ethernet cable, PVC, fixed installation, M8, plug, straight, male, 4-pin, A‑coded – RJ45, plug, straight, male, 8-pin

ZK1090‑3191-6xxx

EtherCAT/Ethernet cable, PUR, torsion-resistant, M8, plug, straight, male, 4-pin, A‑coded – RJ45, plug, straight, male, 8-pin

ZS2030-4812

M12, T-distributor, 1x M12 (male) – 2 x M12 (female), pin assignment 1:1, L-coded