Electrical connection
Wire the coupled coil units according to the phase offset. The windings of the coil units always have the same winding distance to one another, which is dependent on the series. In the case of the AL8xxx series, the winding distance is 16 mm.
If the coil units are coupled to one another, there must also be a multiple of this winding distance between the windings of the connected coil units. The phase repetition is 48 mm and is made up of three times the winding distance.
In the following illustrations you can get information about the distance between the phase lines.
The following information is included in the figures:
- A = minimum distance
- m = distance from the stop on the cable side to the first phase center
- n = distance from the last phase center to the end side
- PDM1M2 = distance between the phase centers of the first phases at the stop on the cable side
- All figures in millimeters
![]() | Example 1: AL8042 and AL8042 with cables in opposite directions This alignment of the coil units enables the minimum distance between the coil units. |
![]() | Example 2: AL8042 and AL8042 with cables in the same direction With this alignment, observe the minimum bending radius of the motor cables. |