Phase lines
Motor | m | n |
---|---|---|
[mm] | ||
AL8021 | 37.5 | 23.5 |
AL8022 | 39.5 | 23.5 |
AL8024 | 39.5 | 23.5 |
AL8026 | 39.5 | 23.5 |
AL8041 | 37.5 | 23.5 |
AL8042 | 39.5 | 23.5 |
AL8043 | 39.5 | 23.5 |
AL8044 | 39.5 | 23.5 |
AL8045 | 39.5 | 23.5 |
AL8046 | 39.5 | 23.5 |
AL8048 | 44.5 | 23.5 |
AL8064-0xxx | 38.5 | 24.5 |
AL8065-0xxx | 38.5 | 24.5 |
AL8066-0xxx | 38.5 | 24.5 |
AL8066-1xxx | 53.5 | 24.5 |
AL806A-0xxx | 43.5 | 24.5 |
AL806A-1xxx | 53.5 | 24.5 |
AL806B-1xxx | 53.5 | 24.5 |
AL806F-1xxx | 53.5 | 24.5 |