AL806x-0 | Coil unit with convection cooling
Performance data | AL80 | ||||||
|---|---|---|---|---|---|---|---|
64-0F | 64-0K | 65-0H | 65-0K | 66-0J | 6A-0K | 6A-0Q | |
Peak force Fmax [N] | 1800 | 1800 | 2250 | 2250 | 2700 | 4500 | 4500 |
Peak current Imax [A] | 12 | 24 | 15 | 24 | 18 | 24 | 72 |
Continuous force Fc [N] | 760 | 760 | 950 | 950 | 1140 | 1900 | 1900 |
Continuous current Ic [A] | 4.0 | 8.3 | 5.3 | 8.3 | 6.1 | 8.3 | 25 |
Maximum velocity | 3 | 6 | 3 | 6 | 3 | 3 | 6 |
Force constant Kf [N/A] | 191 | 91 | 178 | 114 | 187 | 228 | 76 |
Magnetic force of attraction Fa [N] | 3200 | 3200 | 3950 | 3950 | 4650 | 7500 | 7500 |
Winding resistance ph-ph [Ω] | 11.5 | 2.75 | 8.2 | 3.3 | 8.0 | 6.7 | 0.9 |
Winding inductance ph-ph [mH] | 77 | 18 | 53 | 22 | 49 | 44 | 5 |
Counter EMF ph-ph [V/m/s] | 108 | 52 | 101 | 65 | 106 | 130 | 43 |
Power loss PL [W] | 366 | 394 | 483 | 493 | 589 | 986 | 1084 |
Motor constant [N²/W] | 1579 | 1465 | 1867 | 1831 | 2206 | 3662 | 3329 |
Thermal resistance [K/W] | 0.16 | 0.15 | 0.12 | 0.12 | 0.10 | 0.06 | 0.06 |
Pole pair distance [mm] | 24 | 24 | 24 | 24 | 24 | 24 | 24 |
Weight | |||||||
Coil unit [kg] | 4.9 | 4.9 | 5.9 | 5.9 | 6.9 | 11.4 | 11.4 |
Magnetic plate [kg/m] | 10.5 | ||||||
Sensors | |||||||
Temperature sensor | LPTC-600; compatible with KTY 84-130 | ||||||
Cable and motor data | |||||||
Outer diameter [mm] | 9 | 9.5 | 9 | 9.5 | 9.5 | 9.5 | 12.2 |
Wire cross-section | 4 x 1 mm² + 2 x AWG26 | 4 x 1.5 mm² + 2 x AWG26 | 4 x 1 mm² + 2 x AWG26 | 4 x 1.5 mm² + 2 x AWG26 | 4 x 1.5 mm² + 2 x AWG26 | 4 x 1.5 mm² + 2 x AWG26 | 4 x 4 mm² + 2 x AWG26 |
Minimum static bending radius | 4 x outer diameter | ||||||
Cable length, assembled [m] | 0.5 | ||||||
Cable length unassembled [m] | 1 | ||||||
Connector | itec® | M23-SpeedTec® | itec® | M23-SpeedTec® | M23-SpeedTec® | M23-SpeedTec® | M40-SpeedTec® |
Recommended servo drive assignment | |||||||
AX5000 | AX5x06 | AX5112 | AX5x06 | AX5112 | AX5x06 AX5112 | AX5112 | AX5125 |
AX8000 | AX8108 AX8206 | AX8108 | AX8108 AX8206 | AX8108 | AX8206 AX8108 | AX8108 | AX8525 |
The values are valid for a linear servomotor mounted on a metal surface that is equal to or larger than that of the motor, at a surface temperature of 20 °C | |||||||