AL802x
Performance data | AL80 | |||
|---|---|---|---|---|
21-0E | 22-0E | 24-0G | 26-0G | |
Peak force Fmax [N] | 120 | 240 | 480 | 720 |
Peak current Imax [A] | 7.3 | 7.3 | 12 | 12 |
Continuous force Fc [N] | 60 | 120 | 240 | 360 |
Continuous current Ic [A] | 3 | 3 | 4.8 | 4.8 |
Maximum velocity vmax [m/s] | 12 | 12 | 12 | 10 |
Force constant Kf [N/A] | 20 | 40 | 50 | 75 |
Magnetic force of attraction Fa [N] | 360 | 520 | 850 | 1250 |
Winding resistance ph-ph [Ω] | 2.8 | 5.7 | 4.1 | 6.1 |
Winding inductance ph-ph [mH] | 13 | 26 | 20 | 30 |
Counter EMF ph-ph [V/m/s] | 11 | 23 | 29 | 43 |
Power loss PL [W] | 57 | 114 | 202 | 303 |
Motor constant [N²/W] | 63 | 126 | 285 | 428 |
Thermal resistance [K/W] | 1.1 | 0.5 | 0.3 | 0.2 |
Pole pair distance [mm] | 24 | 24 | 24 | 24 |
Weight | ||||
Coil unit [kg] | 0.6 | 0.9 | 1.6 | 2.3 |
Magnetic plate [kg/m] | 2.3 | |||
Sensors | ||||
Temperature sensor | LPTC-600; compatible with KTY 84-130 | |||
Cable and motor data | ||||
Outer diameter [mm] | 9 | |||
Wire cross-section | 4 x 1.0 mm² + 2 x AWG26 | |||
Minimum static bending radius | 4 x outer diameter | |||
Cable length, assembled [m] | 0.5 | |||
Cable length unassembled [m] | 1 | |||
Connector | itec® | |||
Recommended servo drive assignment | ||||
AX5000 | AX5x03 | AX5x03 | AX5x06 | AX5x06 |
AX8000 | AX8108/AX8206 | |||
The values are valid for a linear servomotor mounted on a metal surface that is equal to or larger than that of the motor, at a surface temperature of 20 °C | ||||