Properties
The Magnetic Encoder System (MES) consists of a reader head with integrated analog Hall sensors. The Hall sensors evaluate the magnetic field of the magnetic plates and convert the signal into an analog output signal.
Name | Value / property |
---|---|
Signal period | Pole pair distance 24 mm |
Output signal | Analog signal 1 Vpp, sine-cosine |
Termination resistor | R = 120 Ω |
Accuracy | < 100 µm |
Repeatability | < 50 µm |
Resolution | 5 – 10 µm |
Power supply | 5 VDC |
Connection cable |
|
Further Information