AL2200-0000
- 3 m connection cable
Assignment (color code) | |
|---|---|
green | SIN + |
yellow | SIN - |
blue | COS + |
red | COS - |
brown | + 5 VDC |
white | GND |
pink | + 5 V sense |
gray | GND sense |
Shield | PE / GND |
Assignment (color code) | |
|---|---|
green | SIN + |
yellow | SIN - |
blue | COS + |
red | COS - |
brown | + 5 VDC |
white | GND |
pink | + 5 V sense |
gray | GND sense |
Shield | PE / GND |