SP075 MC

Mechanical data

1-stage

  • Ratio

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

98.5

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 59

  • Service life Lh [h]

> 30000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

3.9

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • E = 19 mm

1.03

0.78

0.68

0.59

0.54

  • G = 24 mm

2.40

2.15

2.05

1.96

1.91

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

41

51

52

50

53

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

68

90

70

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

139

185

250

213

  • Nominal input speed n1N [min-1]

4500

  • Maximum input speed n1Max [min-1]

6000

  • Idle torque T012 [Nm]
  • Based on the drive

1.10

0.88

0.72

0.49

0.42

0.40

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 6 / Reduced ≤ 4

  • Maximum torsional rigidity Ct21 [arcmin]

10

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

3350

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

4200

  • Maximum breakdown torque M2Max [Nm]

236

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs

Mechanical data

2-stage

  • Ratio

16

20

25

28

32

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

96.5

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 55

  • Service life Lh [h]

> 30000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

3.6

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • C = 14 mm

0.23

0.20

0.18

0.16

  • E = 19 mm

0.55

0.53

0.52

0.50

0.49

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

62

72

65

72

65

72

56

72

56

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

90

70

90

70

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

250

213

250

213

  • Nominal input speed n1N [min-1]

4500

  • Maximum input speed n1Max [min-1]

6000

  • Idle torque T012 [Nm]
  • Based on the drive

0.50

0.41

0.35

0.32

0.44

0.28

0.26

0.23

0.21

0.23

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 8 / Reduced ≤ 6

  • Maximum torsional rigidity Ct21 [arcmin]

10

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

3350

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

4200

  • Maximum breakdown torque M2Max [Nm]

236

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs