Dimensional drawing
1-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Clamping hub diameter depending on the motor size
- Center bore according to DIN 332-DR M8x19
- Feather key 6h9x32 according to DIN 6885-A
Variables | Clamping hub internal diameter [mm] | ||
|---|---|---|---|
C; up to 14 | E; up to 19 | G; up to 24 | |
t [motor-dependent] | min. 90 | min. 120 | |
u [check motor shaft] | 14 | 19 | 24 |
v | 71.5 | 82.56 | |
w [motor-dependent] | min. 107.8 | min. 111.5 | min. 129.5 |
x [motor-dependent] | min. 163.8 | min. 167.5 | min. 185.5 |
y [minimum and maximum permissible shaft length] | max. 42 min. 18 | max. 45 min. 18 | max. 58 min. 23 |
z [motor-dependent] | min. 29.3 | min. 33 | min. 40 |
2-stage
- All figures in millimeters
- Dimensions without tolerance ± 1 mm
- Clamping hub diameter depending on the motor size
- Center bore according to DIN 332-DR M8x19
- Feather key 6h9x32 according to DIN 6885-A
Variables | Clamping hub internal diameter [mm] | ||
|---|---|---|---|
B; up to 11 | C; up to 14 | E; up to 19 | |
t [motor-dependent] | min. 70 | min. 90 | |
u [check motor shaft] | 11 | 14 | 19 |
v | 88.4 | 96 | |
w [motor-dependent] | min. 119 | min. 123.4 | min. 136 |
x [motor-dependent] | min. 175 | min. 179.4 | min. 192 |
y [minimum and maximum permissible shaft length] | max. 33 min. 14 | max. 38 min. 17 | max. 45 min. 23 |
z [motor-dependent] | min. 23.6 | min. 28 | min. 33 |