X01 for three-phase devices
Valid for:
- All three-phase devices in the AF1000 series
- AF11xx-3xxx
- AF12xx-3xxx
Network connection on connection strip X01

Feature | Implementation |
|---|---|
Connection type | Connection strip |
Contact type | Direct plug-in technique |
Number of contacts | 6-pin |
Connectable conductors at this connection
|
Technical parameter |
Unit |
min. |
max. |
|---|---|---|---|
Clamping range | mm² | 0.34 | 4 |
Conductor connection cross-section AWG | AWG | 20 | 12 |
solid wire H05(07) V-U | mm² | 0.5 | 2.5 |
stranded wire H05(07) V-K | mm² | 0.5 | 4 |
with ferrule with collar DIN 46 228/4 | mm² | 0.34 | 2.5 |
with ferrule DIN 46 228/1 | mm² | 0.5 | 2.5 |
Stripping length | mm | 8 | 10 |
If single wires or strands are used, the wiring route from the filter to the mains connection must be realized with twisted wires or strands.
Contact assignment at this connection
Terminal point | Connection |
|---|---|
L1 | Phase L1 |
L2 | Phase L2 |
L3 | Phase L3 |
PE | Protective conductor, PE |
RB+ | External braking resistor + |
RB- | External braking resistor - |