External fuse protection

Fuse type gG

Use mains fuses of the operating class “gG” according to IEC 60269 or automatic circuit-breakers with the characteristic “C”.

Device

Fuse type

Breaking capacity

AF1xxx-xxxx

gG max. 20 A

500 V / 120 kA